The new Piccolo controlSTICK USB tool allows quick and easy evaluation of all the advanced capabilities of TI's Piccolo 32-bit MCU for just $39. Slightly larger than a memory stick, the Piccolo controlSTICK features onboard JTAG emulation and access to all control peripherals. Example projects walk through the advanced functionality of Piccolo, from simply blinking an LED to configuring the high resolution ePWM peripherals. Included in the kit is the Piccolo controlSTICK, USB extension cable, jumpers and patch cords necessary for example projects, full version of Code Composer Studio with 32kB code size limit, example projects showcasing Piccolo MCU features and full hardware documentation, including bill of materials, schematics and Gerber files.