TMS320C2834x Delfino floating-point controllers double performance to 300 MHz and include 516kB of single cycle access RAM memory, high resolution PWMs, 32-bit QEP modules as well as other control-oriented features. The new Delfino devices are supported by two modular controlCARDs designed to jump start development of high-end real-time control applications such as servo drives and renewable energy. C2834x MCUs are code compatible across the C2000™ platform. This video provides an overview of C2834x MCUs.